IESNA:LM-63-2002
[TEST]P1503079
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]07/22/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-843-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]PRV-P-90-722-U-T4RE
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 2 SQUARES 90W 70CRI 2200K FIXTURE w/ TYPE IV ROADWAY ILLUMIANCE DISTRIBUTION OPTIC
[LAMP] (20) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.79A 94.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10424.3
TILT=NONE
20 -1 1 38 22 1 1 0.6667 0.3333 0.0000
1.000 1 94.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 71 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 51 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
970.5 970.5 977.2 1003.9 1048.4 1088.5 1121.9 1141.9 1166.4 1204.3 1251.0 1328.9 1435.8 1560.4 1722.9 1896.5 2123.6 2352.9 2553.2 
2798.1 2978.4 3098.6 3227.7 3352.3 3470.3 3479.2 3129.7 2490.9 2105.8 1992.3 1640.6 834.7 298.3 158.0 111.3 55.6 2.2 0.0 
970.5 968.3 977.2 1001.7 1044.0 1088.5 1121.9 1141.9 1168.6 1204.3 1251.0 1331.1 1426.9 1553.7 1716.2 1896.5 2112.5 2348.4 2568.8 
2786.9 2978.4 3094.1 3229.9 3359.0 3477.0 3481.5 3138.6 2557.7 2132.5 1994.5 1651.7 857.0 309.4 158.0 115.8 55.6 2.2 0.0 
970.5 970.5 977.2 1001.7 1037.3 1079.6 1117.4 1139.7 1168.6 1204.3 1248.8 1324.5 1420.2 1547.1 1714.0 1892.1 2099.1 2344.0 2544.3 
2755.8 2958.3 3116.4 3261.1 3436.9 3563.8 3628.4 3390.2 2798.1 2337.3 2212.6 1927.7 1170.9 460.8 178.1 122.4 62.3 2.2 
0.0 
970.5 975.0 981.7 997.2 1030.6 1070.7 1108.5 1139.7 1170.9 1210.9 1259.9 1322.2 1409.1 1527.0 1689.5 1874.3 2074.6 2330.6 2526.5 
2731.3 2960.6 3149.8 3323.4 3514.8 3759.7 3957.8 3951.1 3579.4 3063.0 2942.8 2778.0 2128.0 1144.2 338.4 142.5 69.0 
4.5 0.0 
970.5 975.0 979.4 990.6 1019.5 1057.3 1097.4 1135.3 1170.9 1208.7 1262.1 1322.2 1404.6 1513.7 1660.6 1834.2 2014.5 2230.4 2417.4 
2631.1 2858.2 3094.1 3336.8 3561.6 3879.9 4233.8 4574.4 4659.0 4414.1 4256.1 4149.2 3777.5 2648.9 1322.2 447.4 
91.3 8.9 0.0 
970.5 970.5 972.8 983.9 1006.1 1039.5 1079.6 1117.4 1162.0 1208.7 1264.4 1331.1 1411.3 1513.7 1656.1 1820.9 2007.8 2210.4 2388.5 
2597.7 2849.3 3111.9 3379.1 3675.1 4060.2 4536.6 5115.3 5656.2 5912.2 5874.4 5638.4 4943.9 4224.9 3065.2 
1727.4 507.5 17.8 0.0 
970.5 970.5 972.8 979.4 997.2 1024.0 1061.8 1104.1 1155.3 1206.5 1264.4 1324.5 1409.1 1518.1 1665.0 1832.0 2023.4 2234.9 2421.9 
2635.6 2896.0 3176.5 3479.2 3786.4 4135.9 4621.2 5199.9 5780.9 6297.3 6324.0 6045.8 5177.7 4118.1 3198.8 
1816.4 647.8 22.3 0.0 
970.5 970.5 972.8 979.4 992.8 1019.5 1055.1 1097.4 1148.6 1199.8 1262.1 1333.4 1411.3 1520.4 1669.5 1849.8 2045.7 2257.2 2464.2 
2700.1 2973.9 3245.5 3541.6 3844.3 4178.2 4625.6 5153.2 5734.2 6201.6 6215.0 5963.4 5208.8 4035.7 2758.0 
1640.6 540.9 15.6 0.0 
970.5 968.3 970.5 975.0 986.1 1006.1 1039.5 1077.4 1128.6 1186.5 1255.5 1328.9 1411.3 1520.4 1687.3 1892.1 2123.6 2392.9 2673.4 
2933.9 3174.3 3428.0 3681.8 3935.6 4211.6 4612.3 5077.5 5411.4 5400.3 5262.2 4939.5 4298.4 3178.7 1832.0 774.6 
207.0 11.1 0.0 
970.5 970.5 970.5 975.0 983.9 1001.7 1030.6 1068.5 1121.9 1175.3 1237.7 1322.2 1411.3 1533.7 1729.6 2003.4 2337.3 2695.7 2989.5 
3256.6 3539.3 3775.3 4031.3 4298.4 4639.0 5193.2 5651.8 5651.8 5364.6 5122.0 4676.8 3764.2 2542.1 1222.1 414.0 
102.4 6.7 0.0 
970.5 972.8 972.8 977.2 988.3 1010.6 1044.0 1088.5 1141.9 1199.8 1271.0 1366.8 1491.4 1631.7 1829.8 2101.3 2502.0 2862.6 3216.6 
3514.8 3810.9 4042.4 4276.1 4545.5 4999.6 5507.1 5562.8 5246.7 4592.2 4253.9 3668.4 2700.1 1564.9 676.7 155.8 
57.9 4.5 0.0 
970.5 970.5 970.5 977.2 990.6 1012.8 1055.1 1104.1 1159.7 1233.2 1320.0 1422.4 1542.6 1680.6 1849.8 2079.1 2408.5 2749.1 3029.6 
3278.9 3472.5 3630.6 3779.7 3980.1 4365.2 4685.7 4636.7 4276.1 3699.6 3408.0 2967.2 2157.0 1253.2 538.7 131.3 46.7 
4.5 0.0 
970.5 970.5 972.8 979.4 992.8 1021.7 1064.0 1119.7 1186.5 1273.3 1373.4 1475.8 1587.1 1700.7 1836.4 1985.6 2170.3 2404.1 2615.5 
2773.6 2900.5 3014.0 3169.8 3408.0 3837.6 4198.2 4249.4 3928.9 3356.8 3125.3 2620.0 1800.8 1041.8 422.9 126.9 49.0 
4.5 0.0 
970.5 970.5 970.5 977.2 995.0 1032.9 1088.5 1164.2 1251.0 1337.8 1431.3 1513.7 1573.8 1604.9 1611.6 1604.9 1616.1 1700.7 1918.8 
2194.8 2404.1 2522.0 2597.7 2744.6 2896.0 2640.0 1976.7 1377.9 897.1 678.9 463.0 229.3 169.2 135.8 104.6 44.5 4.5 0.0 
970.5 970.5 970.5 975.0 999.5 1050.7 1124.1 1206.5 1288.8 1369.0 1429.1 1458.0 1446.9 1409.1 1386.8 1402.4 1431.3 1435.8 1371.2 
1235.4 1086.3 930.5 814.7 783.5 725.7 534.2 369.5 305.0 271.6 258.2 240.4 204.8 171.4 140.2 104.6 42.3 2.2 0.0 
970.5 970.5 968.3 979.4 1012.8 1084.1 1159.7 1235.4 1320.0 1380.1 1404.6 1395.7 1369.0 1366.8 1386.8 1382.3 1306.7 1188.7 1057.3 
910.4 825.8 770.2 687.8 583.2 474.1 400.7 347.3 300.5 262.7 249.3 236.0 211.5 184.8 153.6 102.4 46.7 2.2 0.0 
970.5 968.3 963.9 981.7 1032.9 1108.5 1184.2 1264.4 1337.8 1371.2 1369.0 1360.1 1369.0 1377.9 1351.2 1257.7 1144.2 1037.3 948.3 
903.8 865.9 796.9 683.4 558.7 469.7 422.9 387.3 353.9 325.0 311.6 293.8 267.1 231.5 182.5 109.1 42.3 2.2 0.0 
970.5 968.3 961.6 986.1 1052.9 1124.1 1210.9 1288.8 1335.6 1349.0 1344.5 1353.4 1366.8 1344.5 1264.4 1153.1 1050.7 975.0 937.1 
897.1 834.7 734.6 627.7 561.0 525.3 489.7 456.3 422.9 382.9 369.5 345.0 293.8 244.9 182.5 111.3 35.6 2.2 0.0 
970.5 966.1 966.1 997.2 1068.5 1148.6 1239.9 1304.4 1333.4 1331.1 1333.4 1353.4 1349.0 1288.8 1197.6 1095.2 1001.7 957.2 917.1 
859.2 772.4 670.0 603.2 558.7 532.0 500.8 456.3 411.8 365.1 349.5 327.2 284.9 227.1 160.3 86.8 15.6 2.2 0.0 
970.5 968.3 970.5 1003.9 1081.8 1168.6 1253.2 1308.9 1324.5 1317.8 1322.2 1335.6 1313.3 1237.7 1148.6 1044.0 970.5 923.8 870.4 
799.1 694.5 623.3 578.8 545.4 512.0 465.2 422.9 380.6 336.1 318.3 293.8 273.8 198.1 113.5 55.6 8.9 0.0 0.0 
970.5 972.8 970.5 1012.8 1090.7 1166.4 1262.1 1311.1 1322.2 1315.6 1322.2 1328.9 1295.5 1217.6 1121.9 1008.4 934.9 888.2 816.9 
736.8 634.4 578.8 538.7 514.2 476.4 443.0 411.8 371.7 325.0 307.2 276.0 236.0 162.5 75.7 22.3 4.5 0.0 0.0 
970.5 970.5 972.8 1012.8 1084.1 1177.5 1262.1 1313.3 1328.9 1317.8 1326.7 1333.4 1297.8 1222.1 1117.4 1010.6 937.1 881.5 812.5 
732.4 627.7 574.3 529.8 507.5 469.7 436.3 402.9 367.3 325.0 305.0 269.3 231.5 155.8 73.5 4.5 0.0 0.0 0.0 
